{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; orange",
"description" : "<h2>Through terminal block, 2002 Series, orange</h2><br/><br/>Easily, quickly and safely connect conductors with this through terminal block (item number 2002-6402). Whether for use in industry or building installations, our rail-mount through terminal blocks allow you to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Our through rail-mount terminal block is rated for 800 V and is designed to handle a rated current of up to 24 A. Conductors can only be connected to this through terminal block if their strip length is between 10 mm and 12 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be plugged in without the need for tools—all thanks to its pluggable design. The item's dimensions are 5.2 x 52.6 x 45.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has one level. You can connect a single potential using the four clamping points. The orange housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks are perfect for many different industrial applications and modern building installations thanks to the secure electrical connections they provide. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors thanks to angled front-entry wiring. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2002-6402",
"sku" : "2002-6402",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200003200028835000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTA3fGltYWdlL2pwZWd8YUdFM0wyZ3pZeTh4TkRZNE1qVTVNVEkyTkRjNU9DOHlNREJmTURJd01EQXdNekl3TURBeU9EZ3pOVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ1YzhmNjJhOGZmOTI4ZDIxNDVhZjNlMzRjYTkxMjQ5NDQyZjA0M2U2OTI0NTM2MDA3MTcwNmQwMTI2ZTdjM2Q",
"gtin13" : "4044918989947",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-through-terminal-block/p/2002-6402"
}
4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; orange
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.