{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; yellow",
"description" : "<h2>Through terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our through terminal block (item number 2002-6406) ensures effortless electrical installations. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the variant, you can use them for either typical through-wiring or potential distribution. Rated current and voltage are key factors to consider when choosing a through rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 800 V and a rated current of 24 A. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector is highly versatile. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The item's dimensions are 5.2 x 52.6 x 45.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with one level and four clamping points for connecting a single potential. The yellow housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. Our TOPJOB® S rail-mount terminal blocks are perfect for a wide range of industrial applications and modern building installations thanks to the secure electrical connections they provide. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The angled front-entry wiring allows you to connect copper conductors. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2002-6406",
"sku" : "2002-6406",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200003200028796000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODA5fGltYWdlL2pwZWd8YURsaUwyaG1NaTh4TkRZNE1qVTBPVFU0TXprd01pOHlNREJmTURJd01EQXdNekl3TURBeU9EYzVOakF3TURFd01HSTJYMFJGTG1wd1p3fDg4OGJlOTViNTVlMWNhOTAzYzRmNDdmZTA0MzEyZjcyZTBhZGVjOGYyMjk1MTU3M2Y5ZjBhZDUyMzFkNzFhNDM",
"gtin13" : "4045454600310",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-through-terminal-block/p/2002-6406"
}
4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; yellow
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.