{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; light gray", "description" : "<h2>Through terminal block, 280 Series, operating tool</h2><br/><br/>Quick and easy connections are guaranteed with this through terminal block (item number 280-994). Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Conductors can only be connected to this through terminal block if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this connector delivers reliable performance. Our tried-and-tested universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Depending on the conductor type, this through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. The single potential can connect using the four clamping points The light gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors.<br/>", "mpn" : "280-994", "sku" : "280-994", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000007000096d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjExfGltYWdlL2pwZWd8YURZekwyZzBZUzh4TkRZNU1EUTFNREkwTXpZeE5DOHlNREJmTURJd01EQXdNRGN3TURBd09UWmtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDUxNDI2MTI0MTBjMTU3YzMzMzZiMzBhNjdhMDE0MzJjY2VjYWRmYTc3YWMwMzIyZTI3ZWNkNzlhM2Q0MDQ4YTU", "gtin13" : "4044918311496", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-through-terminal-block/p/280-994" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]