{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-conductor through terminal block; 4 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; gray",
"description" : "<h2>Through terminal block, 281 Series, gray</h2><br/><br/>This through terminal block (item number 281-652) streamlines wire connections, making them both quick and easy. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Our through rail-mount terminal block is rated for 800 V and is designed for use with a rated current of up to 26 A. Strip lengths must be between 9 mm and 10 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our proven universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. Depending on the type of conductor, this through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². It comes with one level and four clamping points that you can use to connect a single potential. The gray housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper, aluminum conductors.<br/>",
"mpn" : "281-652",
"sku" : "281-652",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000040003877e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk2fGltYWdlL2pwZWd8YURFMUwyZ3haUzh4TkRZNE9UQXlOekU1TkRreE1DOHlNREJmTURJd01EQXdNRFF3TURBek9EYzNaVEF3TURFd01HSTJYMFJGTG1wd1p3fDAyY2U4MTBiOTA3ZTE4ZWExNjM1YzMxZmI5M2FjNjYyMDRlNWNmNzRlMjU1YjYxOTZiYmE0YTIzMTVlNzgyNDc",
"gtin13" : "4044918486354",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-through-terminal-block/p/281-652"
}