{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor through terminal block; 2.5 mm²; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; orange", "description" : "<h2>Through terminal block, 870 Series, operating tool</h2><br/><br/>Easily, quickly and safely connect conductors with this through terminal block (item number 870-832). Our mini rail-mount terminal blocks are perfect for tight spaces thanks to their compact design. You can also choose from a range of mounting and actuation variants for unparalleled flexibility, making it easy to select the ideal mini terminal block for each use. This mini rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 24 A. Strip lengths must be between 6 mm and 7 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our tried-and-tested universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. The single potential can connect using the four clamping points The orange housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. These mini rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected thanks to front-entry wiring.<br/>", "mpn" : "870-832", "sku" : "870-832", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000040003637e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM1fGltYWdlL2pwZWd8YURjd0wyaGtPQzh4TkRZNE1URXlORGN6TWprMU9DOHlNREJmTURJd01EQXdNRFF3TURBek5qTTNaVEF3TURFd01HSTJYMFJGTG1wd1p3fDQwMWNjZDYxZWIxOTIyNzFjOTQxN2Y1NzhlNmJmMTQ5ZjQyOTJhYTEwMzBmNmE0YjlkZTI4Yjk0YmZmYjY2MzQ", "gtin13" : "4045454094638", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-through-terminal-block/p/870-832" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]