{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Busbar terminal block; for (10 x 3) mm busbars; without push-buttons; CAGE CLAMP®; 16,00 mm²; blue", "description" : "<h2>Common potential terminal block, 812 Series, CAGE CLAMP®</h2><br/><br/>Our common potential terminal block (item number 812-114) simplifies electrical installations. Ensure that the strip lengths are 12 mm when connecting conductors to this common potential terminal block. Featuring conductor terminals along with CAGE CLAMP®, this product delivers reliable performance. Our CAGE CLAMP® connection offers a dependable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The item's dimensions are 38 x 42.5 x 43.5 mm (width x height x depth). This common potential terminal block is suitable for conductor cross sections ranging from 1.5 mm² to 16 mm². It has one level. The single potential can connect using the three clamping points The blue housing is made of polyamide (PA66) for insulation.<br/>", "mpn" : "812-114", "sku" : "812-114", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000200001163000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTY0fGltYWdlL2pwZWd8YURZM0wyaGxOaTh4TkRZNE1UQXpOVFkyT1RVek5DOHlNREJmTURJd01EQXdNREl3TURBd01URTJNekF3TURJd01HSTJYMFJGTG1wd1p3fDcyMmE4ZjQ1MzkzN2FjNmJiMjc2MzdlZTQ3YzgwMTNjMDA5ZTQwOGZlMDNmMjk3ODliYmIyZjFlMGYyNWQ3N2Q", "gtin13" : "4045454014926", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/busbar-terminal-block/p/812-114" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]