{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Compact terminal block; for current and voltage transformers; 6,00 mm²; multicoloured",
"description" : "<h2>Current transformer terminal block, 2007 Series, operating tool</h2><br/><br/>Our current transformer terminal block (item number 2007-8873) ensures effortless electrical installations. Ensure that the strip lengths are between 13 mm and 15 mm when connecting conductors to this current transformer terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector is highly versatile. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. Depending on the conductor type, this current transformer terminal block is ideal for conductor cross sections ranging from 0.5 mm² to 10 mm². The multi-colored housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2007-8873",
"sku" : "2007-8873",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000180001b814000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA1fGltYWdlL2pwZWd8YUdVM0wyZzRZaTh4TkRZNE9USTJPVFE0TVRVd01pOHlNREJmTURJd01EQXdNVGd3TURBeFlqZ3hOREF3TURFd01HSTJYMFJGTG1wd1p3fDNlM2QzMTMzZTJhNWE3NmYwYWUxOGJkYWY3YjEyOGM1ZDAyMmVjODQ1OWU1MTEyYmU3N2FhN2I2ZTIwMWYwMjQ",
"gtin13" : "4050821776697",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/compact-terminal-block/p/2007-8873"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.