{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Compact terminal block; for current and voltage transformers; 6,00 mm²; multicoloured",
"description" : "<h2>Current transformer terminal block, 2007 Series, Push-in CAGE CLAMP®</h2><br/><br/>Convenient electrical installations are guaranteed with this current transformer terminal block (item number 2007-8874). Conductors can only be connected to this current transformer terminal block if their strip length is between 13 mm and 15 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be inserted without needing to use any tools—all thanks to its pluggable design. Depending on the conductor type, this current transformer terminal block is designed for conductor cross sections ranging from 0.5 mm² to 10 mm². The multi-colored housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2007-8874",
"sku" : "2007-8874",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000025000169dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzkzfGltYWdlL2pwZWd8YUdWaEwyZ3pNaTh4TkRZNE1qWXpOamczTnpnMU5DOHlNREJmTURJd01EQXdNalV3TURBeE5qbGtaREF3TURFd01HSTJYMFJGTG1wd1p3fDhmYWZlMzViMGE5ZmU3MTU1YmUwYTg1MzYyMjU4YmVhY2Y5YWVmN2Y0ZWNjYWIxYzIxYjg0ZThiNzZhZGFlZTM",
"gtin13" : "4055143070294",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/compact-terminal-block/p/2007-8874"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.