{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Compact terminal block; for current transformer circuit; 6,00 mm²; multicoloured", "description" : "<h2>Current transformer terminal block, 2007 Series, multi-colored</h2><br/><br/>Our current transformer terminal block (item number 2007-8875) is designed for seamless electrical installations. Ensure that the strip lengths are between 13 mm and 15 mm when connecting conductors to this current transformer terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector is highly versatile. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. This current transformer terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 10 mm². The multi-colored housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2007-8875", "sku" : "2007-8875", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200002500016af7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzc2fGltYWdlL2pwZWd8YUdZM0wyZzVZUzh4TkRZNE9USTNPVGN3TlRFeE9DOHlNREJmTURJd01EQXdNalV3TURBeE5tRm1OekF3TURFd01HSTJYMFJGTG1wd1p3fDAzOGRkZDY1Y2I3Zjk0ZjFjM2M0YjRkZjU2NTAwMmY2ZDE1ZDIxMzkzNzdmYzhiYjFkNDk0OGJhYjIyMTc0MGE", "gtin13" : "4055143240628", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/compact-terminal-block/p/2007-8875" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]