{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Component terminal block; 2-conductor; with diode 1N4007; anode, right side; for DIN-rail 35 x 15 and 35 x 7.5; 1.5 mm²; Push-in CAGE CLAMP®; 1,50 mm²; gray", "description" : "<h2>Component terminal block with diode, 2001 Series, operating tool</h2><br/><br/>Component terminal block with diode (item number 2001-1211/1000-411) simplifies electrical installations. Conductors can only be connected to component terminal block with diode if their strip length is between 9 mm and 11 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector is highly versatile. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. Component terminal block with diode is suitable for conductor cross sections ranging from 0.25 mm² to 2.5 mm². He has one level. The single potential can connect using the two clamping points The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2001-1211/1000-411", "sku" : "2001-1211/1000-411", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000600014d49000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjMxfGltYWdlL2pwZWd8YURJM0wyZzRNUzh4TkRZNE1USTJOemcyTXpVNE1pOHlNREJmTURJd01EQXdNRFl3TURBeE5HUTBPVEF3TURFd01HSTJYMFJGTG1wd1p3fGNhZDRiZmNmOTkwZDMzMjlmYzQ2YWE5OWE1MzcyNzQ4MzY0N2Q1MjFmOWE1ODg1MWNmZjVjNmNiODM0ZDE3N2U", "gtin13" : "4045454537555", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/component-terminal-block/p/2001-1211_1000-411" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]