{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Component terminal block; 3-conductor; with diode 1N4007; anode, left side; for DIN-rail 35 x 15 and 35 x 7.5; 1.5 mm²; Push-in CAGE CLAMP®; 1,50 mm²; gray",
"description" : "<h2>Component terminal block with diode, 2001 Series, gray</h2><br/><br/>Our component terminal block with diode (item number 2001-1311/1000-410) simplifies electrical installations. Conductors can only be connected to component terminal block with diode if their strip length is between 9 mm and 11 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. Component terminal block with diode is suitable for conductor cross sections ranging from 0.25 mm² to 2.5 mm². He has one level. You can connect a single potential using the three clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2001-1311/1000-410",
"sku" : "2001-1311/1000-410",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-12542725-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQyfGltYWdlL2pwZWd8YUdSakwyZ3haaTh4TkRNNE5EYzBOekUxTVRNNU1DOHlNREJmTVRJMU5ESTNNalZmUkVVdWFuQm58YWVhMTEzODc4MWY1OWQ2YTJlNmNhZThjZWExOTA2ZTkzOGVmYmQ5NTRiZDdiZjM0OWIwYTMwODc0MzdkNTQ4NA",
"gtin13" : "4045454537562",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/component-terminal-block/p/2001-1311_1000-410"
}
Component terminal block; 3-conductor; with diode 1N4007; anode, left side; for DIN-rail 35 x 15 and 35 x 7.5; 1.5 mm²; Push-in CAGE CLAMP®; 1,50 mm²; gray
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.