{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Component terminal block; 3-conductor; with diode 1N4007; anode, right side; for DIN-rail 35 x 15 and 35 x 7.5; 1.5 mm²; Push-in CAGE CLAMP®; 1,50 mm²; gray", "description" : "<h2>Component terminal block with diode, 2001 Series, operating tool</h2><br/><br/>Our component terminal block with diode (item number 2001-1311/1000-411) is designed for seamless electrical installations. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to component terminal block with diode. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Component terminal block with diode is suitable for conductor cross sections ranging from 0.25 mm² to 2.5 mm². He features one level and three clamping points that you can use to connect a single potential. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2001-1311/1000-411", "sku" : "2001-1311/1000-411", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000600015a41000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE0fGltYWdlL2pwZWd8YUdZMUwyZ3dOaTh4TkRZNE1UTXpORGN4TURNd01pOHlNREJmTURJd01EQXdNRFl3TURBeE5XRTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fDQyYjNmZjBmNjVhNDI0YTNlYjk5YTE3YTU5OTdhOTUxZGVjMmMyMjFjN2IyZTE3YjM4MTBjYmQ5MTZlYjMzMTk", "gtin13" : "4045454537579", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/component-terminal-block/p/2001-1311_1000-411" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]