{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Component terminal block; 4-conductor; LED (red); 24 VDC; for DIN-rail 35 x 15 and 35 x 7.5; 1.5 mm²; Push-in CAGE CLAMP®; 1,50 mm²; gray", "description" : "<h2>Component terminal block with led, 2001 Series, gray</h2><br/><br/>Component terminal block with led (item number 2001-1421/1000-413) simplifies electrical installations. Strip lengths must be between 9 mm and 11 mm when connecting conductors to component terminal block with led. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product is highly versatile. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Component terminal block with led is suitable for conductor cross sections ranging from 0.25 mm² to 2.5 mm². He has one level. You can connect a single potential using the four clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2001-1421/1000-413", "sku" : "2001-1421/1000-413", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000006000174cb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY0fGltYWdlL2pwZWd8YURJekwyZ3pNeTh4TkRZNE1UUTBNREE1TWpFNU1DOHlNREJmTURJd01EQXdNRFl3TURBeE56UmpZakF3TURFd01HSTJYMFJGTG1wd1p3fDY4ZDEzZWE1YzQwOGQzYjBlNTE3NDIyN2JjYzc5NTVkMjg3NzE4Yzc0MjQyOWRjNWUxN2Q4YmNkMzY5NjQzYzA", "gtin13" : "4045454537630", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/component-terminal-block/p/2001-1421_1000-413" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]