{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Component terminal block; 2-conductor; with diode 1N4007; anode, left side; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Component terminal block with diode, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our component terminal block with diode (item number 2002-1211/1000-410) ensures effortless electrical installations. Strip lengths must be between 10 mm and 12 mm when connecting conductors to component terminal block with diode. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. Depending on the conductor type, component terminal block with diode is ideal for conductor cross sections ranging from 0.25 mm² to 4 mm². He comes with one level and two clamping points for connecting a single potential. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2002-1211/1000-410", "sku" : "2002-1211/1000-410", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-4872444-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjk0fGltYWdlL2pwZWd8YUdOaUwyZzBNUzh4TkRZNE16RTFOekV6TlRNNU1DOHlNREJmTkRnM01qUTBORjlFUlM1cWNHY3w5ZjIwNGI5ODQ2NzUwNTA4YmM2ZWU1NzhkNWQ5MTZlNjFjNzFjMmJiNWUyYzZmNjhlZjVmNDgwMmZmMDI5MTg1", "gtin13" : "4045454537647", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/component-terminal-block/p/2002-1211_1000-410" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]