{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Component terminal block; triple-deck; with 3 diodes 1N4007; Left-side anode; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Triple-deck terminal block, 2002 Series, operating tool</h2><br/><br/>Effortless electrical installations are guaranteed with this triple-deck terminal block (item number 2002-3212/1000-674). The triple-deck terminal block also functions as component terminal block with diode. Conductors should only be connected to this triple-deck terminal block if their strip length is between 10 mm and 12 mm. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. Depending on the conductor type, this triple-deck terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with three levels and six clamping points for connecting six potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2002-3212/1000-674", "sku" : "2002-3212/1000-674", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400013b93000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU5fGltYWdlL2pwZWd8YURWaEwyZ3dZeTh4TkRZNE1UUTRNVGMzTXpBNE5pOHlNREJmTURJd01EQXdNRFF3TURBeE0ySTVNekF3TURFd01HSTJYMFJGTG1wd1p3fDI0YzU1YzJlOTNmYWVmNTZiMGEwOTQ5OWJlNWMyYzA2OTBjOWE4YzM4OGM4NzYwYmYxMjA1MjZhZDAwNTY3MDE", "gtin13" : "4045454375737", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/component-terminal-block/p/2002-3212_1000-674" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]