{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Component terminal block; 3-conductor; with diode 1N5408; anode, left side; for DIN-rail 35 x 15 and 35 x 7.5; 4 mm²; Push-in CAGE CLAMP®; 4,00 mm²; gray", "description" : "<h2>Component terminal block with diode, 2004 Series, gray</h2><br/><br/>Enjoy easy electrical installations with component terminal block with diode (item number 2004-1311/1000-400). Ensure that the strip lengths are between 11 mm and 13 mm when connecting conductors to component terminal block with diode. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector is highly versatile. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Depending on the conductor type, component terminal block with diode is ideal for conductor cross sections ranging from 0.5 mm² to 6 mm². He comes with one level and three clamping points that you can use to connect a single potential. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2004-1311/1000-400", "sku" : "2004-1311/1000-400", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-4873126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQxfGltYWdlL2pwZWd8YURSaEwyZ3dZUzh4TkRZNE16QTVNVGcyTVRVek5DOHlNREJmTkRnM016RXlObDlFUlM1cWNHY3w3NDE5Njk5MWFkMDllODE1MzMyYjE4NzE0ZjdhMGRkZDM1NmQwNzliNWVlNDY1ODNjYTIwZGYyYzdjNjM1Mzk1", "gtin13" : "4050821230960", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/component-terminal-block/p/2004-1311_1000-400" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]