{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Component terminal block; 2-conductor; with diode 1N4007; anode, left side; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Component terminal block with diode, 280 Series, gray</h2><br/><br/>Component terminal block with diode (item number 280-613/281-410) is designed for hassle-free electrical installations. Strip lengths must be between 8 mm and 9 mm when connecting conductors to component terminal block with diode. This product features conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the type of conductor, component terminal block with diode is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². He has one level. You can connect a single potential using the two clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-613/281-410", "sku" : "280-613/281-410", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000a0001638c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUyfGltYWdlL2pwZWd8YURSbUwyZ3hZUzh4TkRZNU1ERXlORGM1TVRnek9DOHlNREJmTURJd01EQXdNR0V3TURBeE5qTTRZekF3TURJd01HSTJYMFJGTG1wd1p3fGM4ODVlNDY2MzgwYzcwNzVlNGQwMDYyMThjN2EzZmM4ODVmMGMzZmQ0YzQ0NGI2NDYzN2FlNzZhYWMzZTczMWE", "gtin13" : "4045454194673", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/component-terminal-block/p/280-613_281-410" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]