{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Component terminal block; double-deck; with 2 diodes 1N4007; Top anode; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Double-deck terminal block, 280 Series, operating tool</h2><br/><br/>This double-deck terminal block (item number 280-942/281-488) simplifies electrical installations. The double-deck terminal block also serves as component terminal block with diode. Conductors can only be connected to this double-deck terminal block if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. This double-deck terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features two levels and four clamping points for connecting two potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-942/281-488", "sku" : "280-942/281-488", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000600027fbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjMzfGltYWdlL2pwZWd8YURkaUwyZ3lZaTh4TkRZNE1UZzVNek0zTVRrek5DOHlNREJmTURJd01EQXdNRFl3TURBeU4yWmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDQzNGNiMDVjMjllMzliY2RlZjA3OWU3OTFkOGJlZTlmODQ4Y2QxNDZlNDQ3MTViZWFiMTk5OWUzYjljNDgwOGM", "gtin13" : "4045454196783", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/component-terminal-block/p/280-942_281-488" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]