{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Component terminal block; triple-deck; with diode 1N4007; anode, left side; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Triple-deck terminal block, 870 Series, gray</h2><br/><br/>Error-free electrical installations are guaranteed with this triple-deck terminal block (item number 870-590/281-410). The triple-deck terminal block also serves as component terminal block with diode. Ensure that the strip lengths are between 6 mm and 7 mm when connecting conductors to this triple-deck terminal block. Featuring conductor terminals along with CAGE CLAMP®, this connector delivers reliable performance. Our CAGE CLAMP® connection provides a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the conductor type, this triple-deck terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has three levels. You can connect two potentials using the six clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "870-590/281-410", "sku" : "870-590/281-410", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000006000293ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg2fGltYWdlL2pwZWd8YUdWakwyZ3hZUzh4TkRZNE1UZzNNakV6T0RJM01DOHlNREJmTURJd01EQXdNRFl3TURBeU9UTmhaVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ0MjExMWYwZmEyMzIwMGM1YzgyN2UzZDQxYzk5ZjM3OGVjOWQ3M2JiZDc5MTQ1YTFlN2IwMDk2ZTg0NWZlMTE", "gtin13" : "4045454198749", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/component-terminal-block/p/870-590_281-410" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]