{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck carrier terminal block; L/N; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Double-deck terminal block, 2002 Series, operating tool</h2><br/><br/>Error-free electrical installations are guaranteed with this double-deck terminal block (item number 2002-2963). The double-deck terminal block also functions as carrier terminal block. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector is highly versatile. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be pushed in without the need for tools—all thanks to its pluggable design. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has two levels. You can connect five potentials using the four clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-2963", "sku" : "2002-2963", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000012000313e5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU1fGltYWdlL2pwZWd8YURrMEwyaGlOeTh4TkRZNE1qSTJPREF3T0RRM09DOHlNREJmTURJd01EQXdNVEl3TURBek1UTmxOVEF3TURFd01HSTJYMFJGTG1wd1p3fGFlN2M1OGFmYzkzNTVhODdmYzljNDlkZGIxY2VjNTY0OWIwZGNmMjFmZjAyMjcxMTE0Yzc1YTlhYzNlZTU5Njk", "gtin13" : "4050821242413", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-carrier-terminal-block/p/2002-2963" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]