{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck disconnect terminal block; with pivoting knife disconnect; N/L; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Double-deck terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>Easy electrical installations are guaranteed with this double-deck terminal block (item number 2002-2672). The double-deck terminal block also functions as a disconnect terminal block. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the conductor type, this double-deck terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with two levels and four clamping points that you can use to connect three potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-2672", "sku" : "2002-2672", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000130001f7b4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk0fGltYWdlL2pwZWd8YURReUwyZzJaQzh4TkRZNU1USTJPVE0wTlRNeE1DOHlNREJmTURJd01EQXdNVE13TURBeFpqZGlOREF3TURFd01HSTJYMFJGTG1wd1p3fDgyOWQyNDRlZTE3MWQ1YTAyYWJiNzczMTU4MWY4ZDc3ZTA1NmJlNGMzZDlhZTIzOWVmMGFiYjIzNzk5MTVmY2U", "gtin13" : "4055143873314", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-disconnect-terminal-block/p/2002-2672" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]