{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck disconnect terminal block; with pivoting knife disconnect; same profile as double-deck, double-disconnect terminal block; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; blue", "description" : "<h2>Double-deck terminal block, 2002 Series, operating tool</h2><br/><br/>Effortless electrical installations are guaranteed with this double-deck terminal block (item number 2002-2974). The double-deck terminal block also serves as a disconnect terminal block. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has two levels. You can connect four potentials using the four clamping points. The blue housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-2974", "sku" : "2002-2974", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000060003b4b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ3fGltYWdlL2pwZWd8YUdJNEwyZzJOQzh4TkRZNU1EUTNPVEEwTmpZNE5pOHlNREJmTURJd01EQXdNRFl3TURBellqUmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDVhMGNiOWUyYjE0MjczOWVkZmJjYzdkY2M1OWI1MGZmZTQ5NGRkY2E1Y2Y2NDczNTE4NTNlMTNmM2ZmMTJjY2I", "gtin13" : "4050821044369", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-disconnect-terminal-block/p/2002-2974" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2002-2974

Double-deck disconnect terminal block; with pivoting knife disconnect; same profile as double-deck, double-disconnect terminal block; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; blue

Item no. 2002-2974
Double-deck disconnect terminal block
Please wait ...
Your price per piece*
On request
Item no. 2002-2974
Double-deck disconnect terminal block
Please wait ...
Your price per piece*
On request