{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck, double-disconnect terminal block; with 2 pivoting knife disconnects; N/L; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Double-deck terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>Enjoy seamless electrical installations with this double-deck terminal block (item number 2002-2952). The double-deck terminal block also functions as a disconnect terminal block. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector outperforms the competition. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the conductor type, this double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has two levels. Four potentials can connect using the four clamping points The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-2952", "sku" : "2002-2952", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000600005b6d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQxfGltYWdlL2pwZWd8YUdNNEwyZ3lNUzh4TkRZNU1ERTNPVEExTlRZME5pOHlNREJmTURJd01EQXdNRFl3TURBd05XSTJaREF3TURJd01HSTJYMFJGTG1wd1p3fGFjZTVhM2FiNDEzMjAwZDkwNzI5MDk2YWZkYThhMzBmNThlYjkzYjI1ODE3YjFmZTE1OTE3ZTY3ZGU0ZmQ5N2Y", "gtin13" : "4050821006756", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-double-disconnect-terminal-block/p/2002-2952" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2002-2952

Double-deck, double-disconnect terminal block; with 2 pivoting knife disconnects; N/L; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray

Item no. 2002-2952
Double-deck, double-disconnect terminal block
Please wait ...
Your price per piece*
On request
Item no. 2002-2952
Double-deck, double-disconnect terminal block
Please wait ...
Your price per piece*
On request