{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck fuse terminal block; with pivoting fuse holder; Through/Fuse terminal block; for 5 x 20 mm miniature metric fuse; L/L; without blown fuse indication; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Double-deck terminal block, 2002 Series, gray</h2><br/><br/>Our double-deck terminal block (item number 2002-2611) is designed for seamless electrical installations. The double-deck terminal block also serves as a fuse terminal block. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the conductor type, this double-deck terminal block is ideal for conductor cross sections ranging from 0.25 mm² to 4 mm². It features two levels and four clamping points that you can use to connect two potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-2611", "sku" : "2002-2611", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001200037f93000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg4fGltYWdlL2pwZWd8YUdabUwyZzJOUzh4TkRZNE1qSTNOVGczTWpjNU9DOHlNREJmTURJd01EQXdNVEl3TURBek4yWTVNekF3TURFd01HSTJYMFJGTG1wd1p3fDI1YWVhZDIyNzE3Mjk0ZmE5MjVkNTY4ZDhiNmNhNGZhOTZlNWM2ZDIwMjVkOWM5MGY0YWMzZjQ4MmExMTEzZTg", "gtin13" : "4055143873253", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-fuse-terminal-block/p/2002-2611" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2002-2611

Double-deck fuse terminal block; with pivoting fuse holder; Through/Fuse terminal block; for 5 x 20 mm miniature metric fuse; L/L; without blown fuse indication; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray

Item no. 2002-2611
Double-deck fuse terminal block
Please wait ...
Your price per piece*
On request
Item no. 2002-2611
Double-deck fuse terminal block
Please wait ...
Your price per piece*
On request