{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck fuse terminal block; with pivoting fuse holder; Through/Fuse terminal block; for 5 x 20 mm miniature metric fuse; N/L; without blown fuse indication; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Double-deck terminal block, 2002 Series, operating tool</h2><br/><br/>This double-deck terminal block (item number 2002-2612) provides fault-free electrical installations. The double-deck terminal block also functions as a fuse terminal block. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features two levels and four clamping points for connecting two potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-2612", "sku" : "2002-2612", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000012000362d6000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE5fGltYWdlL2pwZWd8YURObUwyaGhOQzh4TkRZNE9USTNORGs0TmpVeU5pOHlNREJmTURJd01EQXdNVEl3TURBek5qSmtOakF3TURNd01HSTJYMFJGTG1wd1p3fDZhZWZiN2MxOTgxYzAyMTQzYmEwZjdmZGE0MDRmNWQ3NDNlODE1ZjEwZDkwZmM2NGI1OGFlOGY4YjlmZTAxMGQ", "gtin13" : "4055143146241", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-fuse-terminal-block/p/2002-2612" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2002-2612

Double-deck fuse terminal block; with pivoting fuse holder; Through/Fuse terminal block; for 5 x 20 mm miniature metric fuse; N/L; without blown fuse indication; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray

Item no. 2002-2612
Double-deck fuse terminal block
Please wait ...
Your price per piece*
On request
Item no. 2002-2612
Double-deck fuse terminal block
Please wait ...
Your price per piece*
On request