{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck terminal block; 4-conductor through terminal block; L; without marker carrier; internal commoning; conductor entry with violet marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; gray", "description" : "<h2>Double-deck terminal block, 2000 Series, Push-in CAGE CLAMP®</h2><br/><br/>Convenient electrical installations are guaranteed with this double-deck terminal block (item number 2000-2208). The double-deck terminal block also functions as a through terminal block. Conductors can only be connected to this double-deck terminal block if their strip length is between 9 mm and 11 mm. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Depending on the type of conductor, this double-deck terminal block is ideal for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It comes with two levels and four clamping points for connecting a single potential. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2000-2208", "sku" : "2000-2208", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000c0002085e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg5fGltYWdlL2pwZWd8YUdZNEwyaGlPUzh4TkRZNE56a3hPVEEzT1RRMU5DOHlNREJmTURJd01EQXdNR013TURBeU1EZzFaVEF3TURJd01HSTJYMFJGTG1wd1p3fGJlMThmMTlmZTg3ZjM4NDlmOWVhNGMzOTMxYTUxNTY3NzY0ZmMxYzhiOWY0MzJkYjY4YTVkMzI2MzFjNzViMWM", "gtin13" : "4055143267670", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-terminal-block/p/2000-2208" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2000-2208

Double-deck terminal block; 4-conductor through terminal block; L; without marker carrier; internal commoning; conductor entry with violet marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; gray

Item no. 2000-2208
Double-deck terminal block
Please wait ...
Your price per piece*
On request
Item no. 2000-2208
Double-deck terminal block
Please wait ...
Your price per piece*
On request