{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck terminal block; 4-conductor through terminal block; L; with marker carrier; internal commoning; conductor entry with violet marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; gray", "description" : "<h2>Double-deck terminal block, 2000 Series, operating tool</h2><br/><br/>Our double-deck terminal block (item number 2000-2238) simplifies electrical installations. The double-deck terminal block also functions as a through terminal block. Conductors should only be connected to this double-deck terminal block if their strip length is between 9 mm and 11 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. This double-deck terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It has two levels. The single potential can connect using the four clamping points The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2000-2238", "sku" : "2000-2238", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e0002b6eb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY4fGltYWdlL2pwZWd8YURKaUwyaGpaUzh4TkRZNU1ERXpNREk1TmpnMk1pOHlNREJmTURJd01EQXdNR1V3TURBeVlqWmxZakF3TURFd01HSTJYMFJGTG1wd1p3fGYzOWRiM2U0NmU1MjRkODYyNDRiMTAwNzM3NjcyZWI1N2QzY2M0ODI1MzcxYjY3Y2UxM2RlNDg0NDQwNjBlNDM", "gtin13" : "4055143267687", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-terminal-block/p/2000-2238" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2000-2238

Double-deck terminal block; 4-conductor through terminal block; L; with marker carrier; internal commoning; conductor entry with violet marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; gray

Item no. 2000-2238
Double-deck terminal block
Please wait ...
Your price per piece*
On request
Item no. 2000-2238
Double-deck terminal block
Please wait ...
Your price per piece*
On request