{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck terminal block; Ground conductor/through terminal block; 1 mm²; PE/L; with marker carrier; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; gray", "description" : "<h2>Double-deck terminal block, 2000 Series, operating tool</h2><br/><br/>This double-deck terminal block (item number 2000-2257) simplifies electrical installations. The double-deck terminal block also serves as a ground terminal block as well as a through terminal block. Conductors can only be connected to this double-deck terminal block if their strip length is between 9 mm and 11 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. This double-deck terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It has two levels. Two potentials can connect using the four clamping points The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2000-2257", "sku" : "2000-2257", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e0002b91f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM2fGltYWdlL2pwZWd8YUdRM0wyZzROaTh4TkRZNE56UTBNalF3TXpNMU9DOHlNREJmTURJd01EQXdNR1V3TURBeVlqa3haakF3TURFd01HSTJYMFJGTG1wd1p3fGI0ODA4NzAzYWZjZGFkZjAxMjc2Yzg1NzQ3NDhhYWNmODYyZjFkNzg5YWE3Y2ExMWQzODhlN2QyMDk0OGI2NjA", "gtin13" : "4055143274104", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-terminal-block/p/2000-2257" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]