{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck terminal block; orange separator; L; oversized; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Double-deck terminal block, 2002 Series, operating tool</h2><br/><br/>This double-deck terminal block (item number 2002-2201/098-000) simplifies electrical installations. The double-deck terminal block also serves as a through terminal block. Conductors should only be connected to this double-deck terminal block if their strip length is between 10 mm and 12 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with two levels and two clamping points for connecting a single potential. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2002-2201/098-000", "sku" : "2002-2201/098-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200002300016a3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzg4fGltYWdlL2pwZWd8YUdJeEwyZ3lOUzh4TkRZNE9UZzROakkzTXpVMk5pOHlNREJmTURJd01EQXdNak13TURBeE5tRXpZakF3TURFd01HSTJYMFJGTG1wd1p3fDI1ZjBlM2NkMjJlZjFlNGZmMjU2ZmEzZGVlNDhmMDI4ZDI3YjNiODY0N2U3YWNjYjBiNWU2MWNkYTJkOTRmMzI", "gtin13" : "4055143420235", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-terminal-block/p/2002-2201_098-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]