{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck terminal block; Through/through terminal block; with end plate; L/N; without marker carrier; Blue conductor entry upper deck; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Double-deck terminal block, 2002 Series, gray</h2><br/><br/>Enjoy effortless electrical installations with this double-deck terminal block (item number 2002-2203/099-000). The double-deck terminal block also functions as a through terminal block. Conductors can only be connected to this double-deck terminal block if their strip length is between 10 mm and 12 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features two levels and four clamping points for connecting two potentials. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-2203/099-000", "sku" : "2002-2203/099-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001a0002d657000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk5fGltYWdlL2pwZWd8YUdSakwyZ3laQzh4TkRZNE1qTXlNakkzTWpJNE5pOHlNREJmTURJd01EQXdNV0V3TURBeVpEWTFOekF3TURJd01HSTJYMFJGTG1wd1p3fGUwNDUxMDU5OTc3NTA0MzdiOTc0MWM0ZjBhYjc5MzdjMDc3NDA2YjRkZDljYzNlMTE4OGZkOWM1YTQzNWU4Nzg", "gtin13" : "4050821299011", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-terminal-block/p/2002-2203_099-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2002-2203/099-000

Double-deck terminal block; Through/through terminal block; with end plate; L/N; without marker carrier; Blue conductor entry upper deck; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray

Item no. 2002-2203/099-000
Double-deck terminal block
Please wait ...
Your price per piece*
On request
Item no. 2002-2203/099-000
Double-deck terminal block
Please wait ...
Your price per piece*
On request