{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck terminal block; 4-conductor ground terminal block; 2.5 mm²; PE; suitable for Ex e II applications; with marker carrier; internal commoning; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow", "description" : "<h2>Double-deck terminal block, 2002 Series, green-yellow</h2><br/><br/>This double-deck terminal block (item number 2002-2237) provides fault-free electrical installations. The double-deck terminal block also functions as a ground terminal block. Conductors can only be connected to this double-deck terminal block if their strip length is between 10 mm and 12 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector delivers reliable performance. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with two levels and four clamping points that you can use to connect a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-2237", "sku" : "2002-2237", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000030000d0c7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTYwfGltYWdlL2pwZWd8YURsaEwyZ3hPUzh4TkRZNU1ERXpOek0zTkRjMU1DOHlNREJmTURJd01EQXdNRE13TURBd1pEQmpOekF3TURFd01HSTJYMFJGTG1wd1p3fGRkNjZkYWViZjQwNDhkNTg0MzQ4YzRjMWQ3ZGU5OTUzOWI5NzkwMDM5MDU2M2RiYmFiMTRmMDE3NDg5NjM4YmM", "gtin13" : "4044918989763", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-terminal-block/p/2002-2237" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2002-2237

Double-deck terminal block; 4-conductor ground terminal block; 2.5 mm²; PE; suitable for Ex e II applications; with marker carrier; internal commoning; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow

Item no. 2002-2237
Double-deck terminal block
Please wait ...
Your price per piece*
On request
Item no. 2002-2237
Double-deck terminal block
Please wait ...
Your price per piece*
On request