{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck terminal block; Shield/through terminal block; 2.5 mm²; Shielding/N; with marker carrier; Blue conductor entry upper deck; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Double-deck terminal block, 2002 Series, operating tool</h2><br/><br/>Enjoy fault-free electrical installations with this double-deck terminal block (item number 2002-2248). The double-deck terminal block also serves as a shield terminal block as well as a through terminal block. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector is highly versatile. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the conductor type, this double-deck terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with two levels and four clamping points that you can use to connect two potentials. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2002-2248", "sku" : "2002-2248", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001000022006000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQ4fGltYWdlL2pwZWd8YURjNUwyZ3hOUzh4TkRZNE56QTNNVFF6Tmpnek1DOHlNREJmTURJd01EQXdNVEF3TURBeU1qQXdOakF3TURFd01HSTJYMFJGTG1wd1p3fGExZTRhYzg4OWJlMmY4MGE2MmZkMGYyNTY4ZmY5ZTY4ZDVlOTFmMTAwMTRjNmY0ZjA2NWIxNmEwZDYwMmRkMzc", "gtin13" : "4050821175179", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-terminal-block/p/2002-2248" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2002-2248

Double-deck terminal block; Shield/through terminal block; 2.5 mm²; Shielding/N; with marker carrier; Blue conductor entry upper deck; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray

Item no. 2002-2248
Double-deck terminal block
Please wait ...
Your price per piece*
On request
Item no. 2002-2248
Double-deck terminal block
Please wait ...
Your price per piece*
On request