{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck terminal block; Ground conductor/through terminal block; 2.5 mm²; PE/L; suitable for Ex e II applications; with marker carrier; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Double-deck terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>This double-deck terminal block (item number 2002-2257) simplifies electrical installations. The double-deck terminal block also functions as a ground terminal block as well as a through terminal block. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product outperforms the competition. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be pushed in without needing to use any tools—all thanks to its pluggable design. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features two levels and four clamping points for connecting two potentials. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-2257", "sku" : "2002-2257", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000030000d5aa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE2fGltYWdlL2pwZWd8YURRNUwyZ3pZeTh4TkRZNE56VTJNemMzTmpBek1DOHlNREJmTURJd01EQXdNRE13TURBd1pEVmhZVEF3TURFd01HSTJYMFJGTG1wd1p3fDMxMDFmMWIyOWQ2OTc2NjJiNDc3NmFhZWU3N2MxZmNlZTc2MTg2ZmU5YWYwNTM2YjE5NzZlOTUyYWQxYTgwOTY", "gtin13" : "4044918989787", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-terminal-block/p/2002-2257" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2002-2257

Double-deck terminal block; Ground conductor/through terminal block; 2.5 mm²; PE/L; suitable for Ex e II applications; with marker carrier; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray

Item no. 2002-2257
Double-deck terminal block
Please wait ...
Your price per piece*
On request
Item no. 2002-2257
Double-deck terminal block
Please wait ...
Your price per piece*
On request