{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck terminal block; Through/through terminal block; N/L; without marker carrier; suitable for Ex e II applications; Blue conductor entry lower deck; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Double-deck terminal block, 2002 Series, operating tool</h2><br/><br/>Enjoy fault-free electrical installations with this double-deck terminal block (item number 2002-2702). The double-deck terminal block also serves as a through terminal block. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be inserted without the need for tools—all thanks to its pluggable design. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features two levels and four clamping points for connecting two potentials. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-2702", "sku" : "2002-2702", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000260000d4e1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMyfGltYWdlL2pwZWd8YUdFMEwyZ3lOaTh4TkRZNU1UUXdORFkzTnpFMU1DOHlNREJmTURJd01EQXdNall3TURBd1pEUmxNVEF3TURFd01HSTJYMFJGTG1wd1p3fGZhZTc5MTk4YzBkODk4MTk2MGExM2JmOGY4ODI1YjJlYWE2OTIyNTYwNTUyNmI2ODI0OWU0YjAwNjE1OTE1NWQ", "gtin13" : "4055143622509", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-terminal-block/p/2002-2702" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2002-2702

Double-deck terminal block; Through/through terminal block; N/L; without marker carrier; suitable for Ex e II applications; Blue conductor entry lower deck; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray

Item no. 2002-2702
Double-deck terminal block
Please wait ...
Your price per piece*
On request
Item no. 2002-2702
Double-deck terminal block
Please wait ...
Your price per piece*
On request