{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck terminal block; 4-conductor ground terminal block; 2.5 mm²; PE; suitable for Ex e II applications; without marker carrier; internal commoning; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow", "description" : "<h2>Double-deck terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>This double-deck terminal block (item number 2002-2707) simplifies electrical installations. The double-deck terminal block also functions as a ground terminal block. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product is highly versatile. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features two levels and four clamping points that you can use to connect a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2002-2707", "sku" : "2002-2707", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000260000d5fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTYyfGltYWdlL2pwZWd8YURkakwyaG1OQzh4TkRZNE9UVXdOREUyTlRreE9DOHlNREJmTURJd01EQXdNall3TURBd1pEVm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fGQ0MDQ3Nzc1YjY0NGU0OWI0ZWQ2NDYyNjhiODRmOThhMzUxNWRiY2M5NGQwOWU2MmM5ZWY5MzU1YjBiM2JlODk", "gtin13" : "4055143622547", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-terminal-block/p/2002-2707" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2002-2707

Double-deck terminal block; 4-conductor ground terminal block; 2.5 mm²; PE; suitable for Ex e II applications; without marker carrier; internal commoning; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow

Item no. 2002-2707
Double-deck terminal block
Please wait ...
Your price per piece*
On request
Item no. 2002-2707
Double-deck terminal block
Please wait ...
Your price per piece*
On request