{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck terminal block; Ground conductor/through terminal block; 2.5 mm²; PE/N; suitable for Ex e II applications; without marker carrier; Blue conductor entry upper deck; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Double-deck terminal block, 2002 Series, operating tool</h2><br/><br/>Seamless electrical installations are guaranteed with this double-deck terminal block (item number 2002-2717). The double-deck terminal block also functions as a ground terminal block as well as a through terminal block. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be inserted without the need for tools—all thanks to its pluggable design. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with two levels and four clamping points for connecting two potentials. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-2717", "sku" : "2002-2717", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000260000d82f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTUzfGltYWdlL2pwZWd8YURVd0wyaGhPQzh4TkRZNE1qVTJNVE00TURNNE1pOHlNREJmTURJd01EQXdNall3TURBd1pEZ3laakF3TURFd01HSTJYMFJGTG1wd1p3fGYxYmNiNTQ3M2RiYzljOWQ2YjBmN2NlMDMwMTI2OTRjMGU4ZDk4ODI5YmM2M2UyYmRjZjJlY2VmMTZmMThmYjc", "gtin13" : "4055143622578", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-terminal-block/p/2002-2717" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2002-2717

Double-deck terminal block; Ground conductor/through terminal block; 2.5 mm²; PE/N; suitable for Ex e II applications; without marker carrier; Blue conductor entry upper deck; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray

Item no. 2002-2717
Double-deck terminal block
Please wait ...
Your price per piece*
On request
Item no. 2002-2717
Double-deck terminal block
Please wait ...
Your price per piece*
On request