{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck terminal block; Through/through terminal block; L/L; for DIN-rail 35 x 15 and 35 x 7.5; 1.5 mm²; 1,50 mm²; gray", "description" : "<h2>Double-deck terminal block, 279 Series, gray</h2><br/><br/>Enjoy effortless electrical installations with this double-deck terminal block (item number 279-501). The double-deck terminal block also serves as a through terminal block. Conductors should only be connected to this double-deck terminal block if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this product is highly versatile. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. This double-deck terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 1.5 mm². It has two levels. You can connect two potentials using the four clamping points. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "279-501", "sku" : "279-501", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000050001b30d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA5fGltYWdlL2pwZWd8YURFekwyaGpOQzh4TkRZNE1URXhNamt6TmpRM09DOHlNREJmTURJd01EQXdNRFV3TURBeFlqTXdaREF3TURFd01HSTJYMFJGTG1wd1p3fDRmZmUyYWMwZmY3ZGYwMmM4NzJkNDliYjM2MDEzZTViZmE2ODAwYWYyYzM2YmM4ODFmMzAwMjhlYTQ2YThiZTQ", "gtin13" : "4050821109310", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-terminal-block/p/279-501" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]