{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck terminal block; 4-conductor ground terminal block; 1.5 mm²; PE; without marker carrier; internal commoning; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 1,50 mm²; green-yellow", "description" : "<h2>Double-deck terminal block, 279 Series, green-yellow</h2><br/><br/>Enjoy error-free electrical installations with this double-deck terminal block (item number 279-507). The double-deck terminal block also functions as a ground terminal block. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the conductor type, this double-deck terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 1.5 mm². It features two levels and four clamping points for connecting a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "279-507", "sku" : "279-507", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000050001b43f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4fGltYWdlL2pwZWd8YURjekwyaGxOaTh4TkRZNE5qazRNRGs1TnpFMU1DOHlNREJmTURJd01EQXdNRFV3TURBeFlqUXpaakF3TURFd01HSTJYMFJGTG1wd1p3fGI4NjQzMTNiYzhmN2M4ZWMwNTlhZjRiNGFiOGUwOGJlNjE1ZjEzNzViMzFiNzBmZTY3YTY1YTA2YTExNzJkZmE", "gtin13" : "4050821227267", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-terminal-block/p/279-507" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]