{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck terminal block; Through/through terminal block; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray/gray", "description" : "<h2>Double-deck terminal block, 280 Series, operating tool</h2><br/><br/>Convenient electrical installations are guaranteed with this double-deck terminal block (item number 280-513). The double-deck terminal block also functions as a through terminal block. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a proven and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This double-deck terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has two levels. You can connect two potentials using the four clamping points. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-513", "sku" : "280-513", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000050001e91b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU1fGltYWdlL2pwZWd8YURGaEwyaGpZUzh4TkRZNE1USTNNalU0TWpFM05DOHlNREJmTURJd01EQXdNRFV3TURBeFpUa3hZakF3TURFd01HSTJYMFJGTG1wd1p3fGMzM2ZhZWM1YmI0NGFmNDczOGExYTE3NTM3NjU2ZTI2MWI1YzlhOTFhNmNmMWI3ZjQyMzgzZDA3ODMwYzI0NjI", "gtin13" : "4050821293569", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-terminal-block/p/280-513" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]