{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck terminal block; Through/through terminal block; with additional jumper position on lower level; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray/gray", "description" : "<h2>Double-deck terminal block, 280 Series, CAGE CLAMP®</h2><br/><br/>Enjoy error-free electrical installations with this double-deck terminal block (item number 280-520). The double-deck terminal block also functions as a through terminal block. Conductors should only be connected to this double-deck terminal block if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the type of conductor, this double-deck terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with two levels and four clamping points that you can use to connect two potentials. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-520", "sku" : "280-520", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400035408000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY2fGltYWdlL2pwZWd8YUdJNEwyaGlPUzh4TkRZNE1USXhPVGc1TVRJek1DOHlNREJmTURJd01EQXdNRFF3TURBek5UUXdPREF3TURFd01HSTJYMFJGTG1wd1p3fDY2ZDM5YjZhMzJlYzU5YTUxYTM4MzE2NmQ4MDM3ZWIyNzgwODA1MWUzOTdmZDc4ZDUyODQ0Y2IzNjk2YjUyMTE", "gtin13" : "4050821214908", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-terminal-block/p/280-520" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]