{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Double-deck terminal block; Through/through terminal block; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; blue/gray",
"description" : "<h2>Double-deck terminal block, 280 Series, blue/gray</h2><br/><br/>Our double-deck terminal block (item number 280-523) ensures effortless electrical installations. The double-deck terminal block also functions as a through terminal block. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this double-deck terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a proven and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the conductor type, this double-deck terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features two levels and four clamping points for connecting two potentials. The blue/gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "280-523",
"sku" : "280-523",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000050001d384000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTIyfGltYWdlL2pwZWd8YUdFMkwyaGpaUzh4TkRZNE1UTXdOemszTVRZeE5DOHlNREJmTURJd01EQXdNRFV3TURBeFpETTROREF3TURFd01HSTJYMFJGTG1wd1p3fDM1MjZmMzY2NTQ1MjU0YzNkNmJhYWY2NjhiZGIyOGFlYWMwM2UyMmI5ZGQ0NDhiNjQyZDY5YTQ5ZWE2MTllMWU",
"gtin13" : "4050821293613",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-terminal-block/p/280-523"
}