{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Double-deck terminal block; Through/through terminal block; for DIN-rail 35 x 15 and 35 x 7.5; 4 mm²; 4,00 mm²; gray",
"description" : "<h2>Double-deck terminal block, 281 Series, operating tool</h2><br/><br/>This double-deck terminal block (item number 281-619) simplifies electrical installations. The double-deck terminal block also serves as a through terminal block. Strip lengths must be between 9 mm and 10 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. This double-deck terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². It has two levels. Two potentials can connect using the four clamping points The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "281-619",
"sku" : "281-619",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000400035b8c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg3fGltYWdlL2pwZWd8YURBd0wyaG1ZaTh4TkRZNU1EYzBOVEl5TVRFMU1DOHlNREJmTURJd01EQXdNRFF3TURBek5XSTRZekF3TURFd01HSTJYMFJGTG1wd1p3fDYzODdkOTdiNjdmNzczY2I1YWU0YjYyOGMwYjJiNDBlZTE0NGI4NjM4ZDNkMjRhOTQ2MDhlZjdhOTNkNDAyYjc",
"gtin13" : "4050821215110",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-terminal-block/p/281-619"
}