{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck terminal block; Through/through terminal block; with additional jumper position on lower level; for DIN-rail 35 x 15 and 35 x 7.5; 4 mm²; 4,00 mm²; gray", "description" : "<h2>Double-deck terminal block, 281 Series, operating tool</h2><br/><br/>This double-deck terminal block (item number 281-620) simplifies electrical installations. The double-deck terminal block also serves as a through terminal block. Strip lengths must be between 9 mm and 10 mm when connecting conductors to this double-deck terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. Depending on the type of conductor, this double-deck terminal block is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². It has two levels. Two potentials can connect using the four clamping points The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "281-620", "sku" : "281-620", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400035d5a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQwfGltYWdlL2pwZWd8YUdVd0wyZzJaUzh4TkRZNE9EZ3hPVGN3Tnprek5DOHlNREJmTURJd01EQXdNRFF3TURBek5XUTFZVEF3TURFd01HSTJYMFJGTG1wd1p3fDg5MWY3NjIxMjAxOTg5NTkzMmRjMmViNTQ1M2JkNmYxYWQ2OWFiM2EyMDY0ZDU2OTZjOWJmMWViMWViYjQ1MTQ", "gtin13" : "4050821215028", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-terminal-block/p/281-620" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]