{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck terminal block; 4-conductor ground terminal block; 2.5 mm²; PE; without marker carrier; internal commoning; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow", "description" : "<h2>Double-deck terminal block, 870 Series, green-yellow</h2><br/><br/>Our double-deck terminal block (item number 870-1137) is designed for seamless electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. The double-deck terminal block also functions as a ground terminal block. Strip lengths must be between 6 mm and 7 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our tried-and-tested universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. This double-deck terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with two levels and six clamping points for connecting a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this pluggable rail-mount terminal block. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring makes it possible to connect copper conductors.<br/>", "mpn" : "870-1137", "sku" : "870-1137", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000250001e1c3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg2fGltYWdlL2pwZWd8YURrd0wyaGtNQzh4TkRZNE9EWXdOVGsyTWpJM01DOHlNREJmTURJd01EQXdNalV3TURBeFpURmpNekF3TURFd01HSTJYMFJGTG1wd1p3fGM1YzA0MTYxZjQ2YTdlYWQxNDA4M2JkNjBkZDBjNTM0OGZmNmZjY2RlNDgyNjQ3N2I1NTE0MzFkMGI2NTEwOWE", "gtin13" : "4055143343268", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-terminal-block/p/870-1137" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
X-COM Item no. 870-1137

Double-deck terminal block; 4-conductor ground terminal block; 2.5 mm²; PE; without marker carrier; internal commoning; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow

Item no. 870-1137
Double-deck terminal block
Please wait ...
Your price per piece*
On request
Item no. 870-1137
Double-deck terminal block
Please wait ...
Your price per piece*
On request