{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck terminal block; 4-conductor ground terminal block; 2.5 mm²; PE; without marker carrier; internal commoning; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow", "description" : "<h2>Double-deck terminal block, 870 Series, green-yellow</h2><br/><br/>This double-deck terminal block (item number 870-507) provides seamless electrical installations. The double-deck terminal block also serves as a ground terminal block. Conductors should only be connected to this double-deck terminal block if their strip length is between 6 mm and 7 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This double-deck terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features two levels and four clamping points that you can use to connect a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "870-507", "sku" : "870-507", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400036e1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjg2fGltYWdlL2pwZWd8YURabEwyZzNNeTh4TkRZNU1UTTFNVGs0TmpJd05pOHlNREJmTURJd01EQXdNRFF3TURBek5tVXhaakF3TURFd01HSTJYMFJGTG1wd1p3fGQxYzhkYTQ1NGY1ZGJjOGI0MTU2MGE2NmFiNzYwMGZkMTY2Zjc4ZmE0MDA3OWRjNzYyZDlkYTQxZmEzMGI5ZTc", "gtin13" : "4045454117986", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-terminal-block/p/870-507" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]