{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Double-deck terminal block; 4-conductor through terminal block; L; internal commoning; conductor entry with violet marking; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Double-deck terminal block, 870 Series, operating tool</h2><br/><br/>This double-deck terminal block (item number 870-508) simplifies electrical installations. The double-deck terminal block also serves as a through terminal block. Ensure that the strip lengths are between 6 mm and 7 mm when connecting conductors to this double-deck terminal block. Featuring conductor terminals along with CAGE CLAMP®, this connector is highly versatile. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the type of conductor, this double-deck terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features two levels and four clamping points for connecting a single potential. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "870-508", "sku" : "870-508", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000700002c6a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEyfGltYWdlL2pwZWd8YUdWbUwyZzNNQzh4TkRZNU1UQXhNekl6TURZeU1pOHlNREJmTURJd01EQXdNRGN3TURBd01tTTJZVEF3TURFd01HSTJYMFJGTG1wd1p3fGYzYTI0NTkyNmI2NTE2MjUxMGFmNjIwZmYwYzcwZDU3MjU4MzllMTE4ZDhhMDNmYzViYzc4NjAzZDY5ZGRmOWU", "gtin13" : "4045454117993", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/double-deck-terminal-block/p/870-508" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]