{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "End module for 1-conductor female connector; angled; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 1-pole; coding finger; 4,00 mm²; gray", "description" : "<h2>Female connector, 769 Series, gray</h2><br/><br/>Error-free electrical installations are guaranteed with this female connector (item number 769-515). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed for use with a rated current of up to 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 5 x 37.1 x 26.5 mm (width x height x depth). Depending on the type of conductor, this female connector is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². The single potential can connect one pole using one clamping point The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. The front-entry wiring allows you to connect copper conductors.<br/>", "mpn" : "769-515", "sku" : "769-515", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000600023cf7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI0fGltYWdlL2pwZWd8YURWaEwyZzFNaTh4TkRZNE1UTTFPVGczTmpFeU5pOHlNREJmTURJd01EQXdNRFl3TURBeU0yTm1OekF3TURFd01HSTJYMFJGTG1wd1p3fDM3MDU3NzA4MGUwNTIxYjMzMTk4ZjBmYjRiNzhiYThiN2Y4ZjU3YmI5ZGMxNTRjZTM4YmEwMDk4NGQxOWUwYzc", "gtin13" : "4017332619738", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/end-module-for-1-conductor-female-connector/p/769-515" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]