{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "End module for 2-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 1-pole; 1,50 mm²; gray", "description" : "<h2>Female connector, 2020 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our female connector (item number 2020-281) is designed for seamless electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. Rated current and voltage are important parameters when selecting a pluggable rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 13.5 A. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. The item's dimensions are 3.5 x 40.5 x 25 mm (width x height x depth). Depending on the type of conductor, this female connector is designed for conductor cross sections ranging from 0.14 mm² to 1.5 mm². Up to one potential / one pole can be connected to this terminal block using two clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. You can connect copper conductors via front-entry wiring.<br/>", "mpn" : "2020-281", "sku" : "2020-281", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000c0001d2f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTYzfGltYWdlL2pwZWd8YUdVeUwyaGxaUzh4TkRZNE1qRXdOREk1T1RVMU1DOHlNREJmTURJd01EQXdNR013TURBeFpESm1PVEF3TURFd01HSTJYMFJGTG1wd1p3fDk0YTM5OTEzYzk0MzY2NDlkNDIzZjEwNDY4NDE2MzgyNDA0YjRkZjU3ZmFmMjNhNjZmYzU0NGUxNTkwZmEyODI", "gtin13" : "4050821245261", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/end-module-for-2-conductor-female-connector/p/2020-281" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]