{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "End module for 2-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 1-pole; coding finger; 4,00 mm²; green-yellow", "description" : "<h2>Female connector, 769 Series, operating tool</h2><br/><br/>Effortless electrical installations are guaranteed with this female connector (item number 769-506/000-016). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. Conductors should only be connected to this female connector if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this connector outperforms the competition. Our proven universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. The item's dimensions are 5 x 45.2 x 35.9 mm (width x height x depth). Depending on the type of conductor, this female connector is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². The single potential can connect one pole using the two clamping points The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. You can connect copper conductors via front-entry wiring.<br/>", "mpn" : "769-506/000-016", "sku" : "769-506/000-016", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000006000238c8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTkxfGltYWdlL2pwZWd8YURabUwyZ3dZUzh4TkRZNE1URTBNell3TnpNeU5pOHlNREJmTURJd01EQXdNRFl3TURBeU16aGpPREF3TURFd01HSTJYMFJGTG1wd1p3fDI2YjA0NGM2MGU2YWU5OTA5MzE0ZmJiYjdiMWE3ZjFiMGU3ZmFmMWQ4YWM4NWQ5MThmOTVjZDE5MjI1MjA0MDY", "gtin13" : "4017332633055", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/end-module-for-2-conductor-female-connector/p/769-506_000-016" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]