{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Ground busbar terminal block; for (10 x 3) mm busbars; CAGE CLAMP®; 16,00 mm²; green-yellow", "description" : "<h2>Common potential terminal block, 812 Series, green-yellow</h2><br/><br/>Easily, quickly and safely connect conductors with this common potential terminal block (item number 812-110). Conductors can only be connected to this common potential terminal block if their strip length is 12 mm. Featuring conductor terminals along with CAGE CLAMP®, this product outperforms the competition. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 38 x 42.5 x 43.5 mm (width x height x depth). Depending on the conductor type, this common potential terminal block is suitable for conductor cross sections ranging from 1.5 mm² to 16 mm². It has one level. You can connect a single potential using the three clamping points. The green-yellow housing is made of polyamide (PA66) for insulation.<br/>", "mpn" : "812-110", "sku" : "812-110", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000010003a2b2000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURrMkwyaG1ZaTh4TkRZNE1EazVNalF4TlRjM05DOHlNREJmTURJd01EQXdNREV3TURBellUSmlNakF3TURJd01HSTJYMFJGTG1wd1p3fGE3NTFkYzhiM2Q5NGI4NmNkNmE1OTEzNmNlNjE0NzliYzVhY2FlNGQ2NjA0ZTViY2NkMTBhMDA1OGZlNWM5MmU", "gtin13" : "4045454014889", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/ground-busbar-terminal-block/p/812-110" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]